Download document () of 20

8D7C25Z35SE

Aluminium jam nut receptacle, black zinc nickel plating, with female short PCB contacts, keying E; 8D7C25Z35SE

General Specifications

Product Name
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
Catalog Number
8D7C25Z35SE
Product Length/Depth
32.5 mm
Product Height
55 mm
Product Width
55 mm
Product Weight
109 g

Product specifications

Fitted with:
Shielding
Connector orientation
E
Connector type
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
35
Plating
Black Zinc Nickel
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
128
Number of cavity #22D
128
PCB diameter
0.5 mm
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification