Download document () of 20

907881
Model code: T3-10-SOND*/EZ

Eaton Moeller® series T3 Non-standard switch, T3, 32 A, centre mounting, 10 contact unit(s)

General Specifications

Product Name
Eaton Moeller® series T3 Non-standard switch
Catalog Number
907881
Product Length/Depth
205 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.492 kg
Certifications
IEC/EN 60204
VDE 0660
IEC/EN 60947-3
IEC/EN 60947
Model Code
T3-10-SOND*/EZ

Export product specification