Download document () of 20

931

Eaton Crouse-Hinds series insulating bushing, Rigid/IMC, Insulated, Plastic, 105°C, Threaded, 1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series insulating bushing
Catalog Number
931
UPC
784564109316
Product Length/Depth
2.07 in
Product Height
1.06 in
Product Width
1.4 in
Product Weight
0.01 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Plastic
Conduit type
Rigid/IMC
Insulator
Insulated
Temperature rating
105°C
Thread
Threaded
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.