Eaton 9E UPS, 1000 VA, 900 W, Input: C14, Outputs: (4) C13, Rack, 2U
Product Name |
Eaton 9E UPS
|
Catalog Number |
9E1000IR
|
EAN |
3553340710339
|
Product Length/Depth |
438 mm
|
Product Height |
86.5 mm
|
Product Width |
438 mm
|
Product Weight |
17.6 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE |
Battery type |
Sealed, lead-acid
|
Runtime graph |
|
Battery replacement |
Replacable batteries
|
Battery quantity |
3
|
Battery management |
|
Battery rating |
12 V / 7 Ah
|
Extended battery capability |
No
|
Receptacle |
(4) C13
|
Voltage |
230V
|
Wattage |
900 W
|
Output power factor |
0.9
|
Output voltage range |
220/230/240 V +/- 2%
|
Output waveform |
Sine wave
|
Output nominal voltage |
230V default (220/230/240V)
|
Voltage distortion output (linear load) - max |
3
|
Feed type |
1
|
Topology |
Online/Double-conversion
|
VA rating |
1000 VA
|
Input connection |
C14
|
Input nominal voltage |
230V default (220/230/240V)
|
Nominal frequency |
50/60 Hz
|
Input power factor |
>.99
|
Input frequency range |
40-70 Hz
|
Includes network card |
No
|
Communication |
|
Ethernet interface |
No
|
User interface |
Multilingual LCD display
|
Potential free switch contact |
Yes
|
Expansion slots |
One slot for optional communication card
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
Type of interface |
Other
|
Altitude |
3000 m
|
Noise level |
<41 dB at 1 meter
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Relative humidity |
0-96% non-condensing
|
Construction type |
482.6 mm (19 inch) device
|
Package contents |
|
Phase (output) |
1
|
Internal bypass |
Yes
|
Auto shutdown function |
Yes
|
Color |
Black
|
Efficiency at max. load |
90
|
Rack mounting kit |
Yes
|
Phase (input) |
1
|
Hot swap power |
No
|