Download document () of 20

9E3000IR

Eaton 9E UPS, 3000 VA, 2700 W, Input: C20, Outputs: (6) C13, (1) C19, Rack, 2U

General Specifications

Product Name
Eaton 9E UPS
Catalog Number
9E3000IR
EAN
3553340710353
Product Length/Depth
608 mm
Product Height
86.5 mm
Product Width
438 mm
Product Weight
31.3 kg
Warranty
2 year
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
Replacable batteries
Battery quantity
6
Battery management
  • Temperature compensated charging method
  • Automatic battery test
  • Deep discharge protection
Battery rating
12 V / 9 Ah
Extended battery capability
Yes

Electrical output

Receptacle
(6) C13 + (1) C19
Voltage
230V
Wattage
2700 W
Output power factor
0.9
Output voltage range
220/230/240 V +/- 2%
Output waveform
Sine wave
Output nominal voltage
230V default (220/230/240V)
Voltage distortion output (linear load) - max
3
Feed type
1
Topology
Online/Double-conversion
VA rating
3000 VA

Electrical input

Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input power factor
>.99
Input cord length
1.8m
Input frequency range
40-70 Hz

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
Ethernet interface
No
User interface
Multilingual LCD display
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Environmental

Altitude
3000 m
Noise level
<45 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-96% non-condensing

Additional specifications

Construction type
482.6 mm (19 inch) device
Package contents
  • UPS
  • (2) IEC-IEC output cables
  • USB cable
  • Rack-mounting kit (rails and brackets)
  • Safety instructions
  • Quickstart guide
Phase (output)
1
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
91
Rack mounting kit
Yes
Phase (input)
1
Hot swap power
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.