Download document () of 20

AAO25

Eaton Bussmann series low voltage british standard fuse, 25A, AC 550 V, V88/A2, 14 x 85 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AAO25
EAN
5027590491549
UPC
051712838429
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
20.1 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
25 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A2
Current type
AC
Mounting dimension
M5
Center-to-center distance of connections
73 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
550 V
Class
Class gG/gL
Fuse type
AAO
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
2.1 W
Connection
73 mm fixing centre
Construction
BS88/A2
Construction size
A2
Fuse shape
Offset bolted tags
Voltage type
AC
Suitable for
CM32F Camaster fuse holder
RS32 Red spot fuse holder
Quantity
20
Voltage rating
550 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification