Download document () of 20
We make what matters work

ABC-V-10-R

Eaton AGC series Fast-acting fuse, 30A, 32 Vac, 32 Vdc (self certified), R

General Specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
ABC-V-10-R
UPC
051712645904
Product Length/Depth
109.8 mm
Product Height
6.8 mm
Product Width
6.8 mm
Product Weight
2.97 g
Compliances
RoHS Compliant
CE Marked
Catalog Notes
Ceramic body allows for higher amp/volt rating combinations.

Product specifications

Used with
Axial leads- copper tinned wire
Amperage Rating
10 A
Melting (I2T)
Typical pre-arc: 208.8
Resistance
0.011 ohms DC cold
Voltage drop
0.15 mV typical
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac/dc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Nickel-plated brass endcaps
Ceramic tube
Quantity
4
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us