Download document () of 20
We make what matters work

ACE1V3225-101-R

Eaton CAN-Bus filter, 3225, 150 mA, 80 Vdc, 100uH, Z=2100Ω

General Specifications

Product Name
Eaton ACE inductor
Catalog Number
ACE1V3225-101-R
UPC
051712016681
Product Length/Depth
3.2 mm
Product Height
2.5 mm
Product Width
2.5 mm
Product Weight
0.06 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.15 A
Package Quantity
1000
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pin
Temperature rating
-40 to 105 °C
Resistance
1.50 Ω
Terminals
Four
Series
ACE1V3225

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us