Download document () of 20

ACE1V3225-201-R

Eaton CAN-Bus filter, 3225, 70 mA, 80 Vdc, 200 uH

General Specifications

Product Name
Eaton ACE inductor
Catalog Number
ACE1V3225-201-R
UPC
051712016698
Product Length/Depth
3.2 mm
Product Height
2.5 mm
Product Width
2.5 mm
Product Weight
0.06 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.07 A
Package Quantity
1000
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pin
Temperature rating
-40 to 105 °C
Resistance
4.80 Ω
Terminals
Four
Series
ACE1V3225

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us