Download document () of 20
We make what matters work

ACE1V4532-110-R

Eaton CAN-Bus filter, 4532, 250 mA, 50 Vdc, 11uH, Z=700Ω

General Specifications

Product Name
Eaton ACE inductor
Catalog Number
ACE1V4532-110-R
UPC
051712016728
Product Length/Depth
4.5 mm
Product Height
2.8 mm
Product Width
3.2 mm
Product Weight
0.14 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.25 A
Package Quantity
500
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pin
Temperature rating
-40 to 105 °C
Resistance
0.60 Ω
Terminals
Four
Series
ACE1V4532

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us