Download document () of 20
We make what matters work

ACE1V4532-201-R

Eaton CAN-Bus filter, 4532, 100 mA, 50 Vdc, 200uH, Z=15000Ω

General Specifications

Product Name
Eaton ACE inductor
Catalog Number
ACE1V4532-201-R
UPC
051712016759
Product Length/Depth
4.5 mm
Product Height
2.8 mm
Product Width
3.2 mm
Product Weight
0.14 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.1 A
Package Quantity
500
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pin
Temperature rating
-40 to 105 °C
Resistance
4.50 Ω
Terminals
Four
Series
ACE1V4532

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us