Download document () of 20

AD6

Eaton Bussmann series low voltage British standard fuse, 6 A, 550 V, 80 kAIC, 1.8 Watt, 97 mm fixing centre

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AD6
EAN
5027590491808
UPC
051712844802
Product Length/Depth
129 mm
Product Height
21 mm
Product Width
22 mm
Product Weight
66.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Product specifications

Amperage Rating
6 A
Fitted with:
Centre bolted tags
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
97 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
550 V
Rated voltage DC
250 V
Class
Class gG/gL
Fuse type
AC
Utilization category
gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
1.8 W
Connection
97 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC
AC/DC
Voltage rating
550 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Export product specification