Download document () of 20
We make what matters work

ADE1CM252SSSCNK2

ADE1CM252SSSCNK2 -K2/1FC SS ISO25 TYP6 CAP019799V1K2

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1FC cable gland
Catalog Number
ADE1CM252SSSCNK2
EAN
3589350071542
Product Length/Depth
63.5 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
189.981 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Zone 2
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 22
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and shroud
Material
Stainless steel
Barrier type
TSC Compound
Cable sealing range
2 (M)
Connector type
Straight
Gland size
6
Gland type
Non-armoured Barrier
Outer sheath (min/max)
8.5-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.