Download document () of 20
We make what matters work

ADE1CM252SSSCNK3

Eaton Crouse-Hinds series Capri ADE-1FC cable gland, TSC Compound, 2(M), Straight, Gland size 6, Non-armoured, Stainless steel, 8.5-16 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag and serrated washer, M25 Metric

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1FC cable gland
Catalog Number
ADE1CM252SSSCNK3
EAN
3589350071719
Product Length/Depth
63.5 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
189.981 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Division 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 22
Zone 21
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Stainless steel
Barrier type
TSC Compound
Cable sealing range
2 (M)
Connector type
Straight
Gland size
6
Gland type
Non-armoured Barrier
Outer sheath (min/max)
8.5-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.