Download document () of 20
We make what matters work

ADE1CM253SSSCNK1

Eaton Crouse-Hinds series Capri ADE-1FC cable gland, TSC Compound, 3 (L), Straight, Gland size 7, Non-armoured Barrier, Stainless steel, 12-21 outer sheath, Flameproof, Silicone seal, Locknut and green composite washer, M25 Metric

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1FC cable gland
Catalog Number
ADE1CM253SSSCNK1
EAN
3589350071368
Product Length/Depth
73 mm
Product Height
45.1 mm
Product Width
41 mm
Product Weight
309.658 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Division 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 22
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut and green composite washer
Material
Stainless steel
Barrier type
TSC Compound
Cable sealing range
3 (L)
Connector type
Straight
Gland size
7
Gland type
Non-armoured Barrier
Outer sheath (min/max)
12-21
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.