Download document () of 20
We make what matters work

ADE400809

Eaton Crouse-Hinds series Raxton AJM adaptor, End 1: M50 Metric, End 2: M63 Metric, Male, Female, Insulated, Glass filled nylon, Unplated

General Specifications

Product Name
Eaton's Crouse-Hinds series Raxton AJM adaptor
Catalog Number
ADE400809
EAN
5056039016227
Product Length/Depth
39 mm
Product Height
87.757 mm
Product Width
76 mm
Product Weight
0.139 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class III
Class I, Zone 1
NEMA Rating
4X
6P
Ingress protection (IP) ratings
IP66
IP67
IP68
Type
Standard
Material
Glass filled nylon
End 1 Size
M50
End 1 Type
Metric
End 2 Size
M63
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Export product specification