Download document () of 20
We make what matters work

ADE408182

Eaton Crouse-Hinds series Raxton AJM adaptor, End 1: PG 11, End 2: PG 13.5, Male, Female, Insulated, Glass filled nylon, Unplated

General Specifications

Product Name
Eaton's Crouse-Hinds series Raxton AJM adaptor
Catalog Number
ADE408182
EAN
5056039016395
Product Length/Depth
38 mm
Product Height
34.641 mm
Product Width
30 mm
Product Weight
0.023 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class III
Class I, Zone 1
NEMA Rating
4X
6P
Ingress protection (IP) ratings
IP66
IP67
IP68
Type
Standard
Material
Glass filled nylon
End 1 Size
PG 11
End 1 Type
PG
End 2 Size
PG 13.5
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Export product specification