Download document () of 20
We make what matters work

ADE4M322SSN

Eaton Crouse-Hinds series Capri ADE-4F cable gland, 2 (M), Straight, Gland size 8, Armoured, Stainless steel, 18-27.5 outer sheath, Flameproof and increased safety, Silicone seal, M32 Metric

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-4F cable gland
Catalog Number
ADE4M322SSN
EAN
3589350034257
Product Length/Depth
83 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
317.6 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
8
Gland type
Armoured
Outer sheath (min/max)
18-27.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M32
Nominal thread size Metric/PG
32
Pitch thread
1.5 mm
Thread Length
15 mm
Wrench width
41 mm
Hexagon angular dimension
45.1 mm
Suitable for cable diameter - max
27.5 mm
Suitable for cable diameter - min
18 mm
Material quality
Stainless steel V4A
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
140 °C
Working temperature - min
-60 °C
For ex-zone gas
1, 2
For ex-zone dust
21, 22
Lamp type included
Halogen Free
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Version
Explosion - Tested

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.