Download document () of 20

ADE4M901SSNK3

Eaton Crouse-Hinds series Capri ADE-4F cable gland, 1 (S), Straight, Gland size 15, Armoured, Stainless steel, 66-83 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag, and serrated washer, M90 Metric

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-4F cable gland
Catalog Number
ADE4M901SSNK3
EAN
3589350064360
Product Length/Depth
155 mm
Product Height
121 mm
Product Width
110 mm
Product Weight
4440 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 1
Zone 2
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Stainless steel
Cable sealing range
1 (S)
Connector type
Straight
Gland size
15
Gland type
Armoured
Outer sheath (min/max)
66-83
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M90
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.