Download document () of 20
Discontinued

AGC-V-4/10

Fast-Acting Fuse, 4/10A, 250 Vac, 32 Vdc (self certified), 35A at 250 Vac, 10 kAIC at 125 Vac, 60 min maximum at 135%, 120 s maximum at 200%, Ferrule end X ferrule end, 1/4 in Diameter X 1-1/4 in Length, axial leads, AGC-V-4-10

General Specifications

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
AGC-V-4/10
UPC
051712375146
Product Length/Depth
0.25 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.001 lb
Compliances
CE Marked

Product specifications

Used with
axial leads and caps
Amperage Rating
4/10A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Voltage rating
250 Vac, 32 Vdc (self certified)
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us