Download document () of 20

AMLV18V16C4500

Eaton AMLV automotive multilayer varistor, 4500 pF, 40 V clamping voltage, 16 V DC / 12 V AC, EIA 1812, 800 peak current

General Specifications

Product Name
Eaton AMLV automotive multilayer varistor
Catalog Number
AMLV18V16C4500
UPC
051712743143
Product Length/Depth
3.2 mm
Product Height
4.5 mm
Product Width
2 mm
Product Weight
0.10846 g
Compliances
RoHS Compliant

Product specifications

Capacitance
4500 pF
Clamping voltage
40 V
Operating voltage
16 V DC / 12 V AC
Peak current 8/20
800
Component package size
EIA 1812
Type
Automotive multilayer varistor
Special features
Bidirectional

Export product specification