Download document () of 20
We make what matters work
To be discontinued

AMT-12/24-R

Eaton Wheelock AMT multitone horn , wall, red, 12/24 V, indoor/outdoor

General Specifications

Product Name
Eaton Wheelock AMT multitone horn
Catalog Number
AMT-12/24-R
UPC
786697258879
Product Length/Depth
0.65 in
Product Height
5.13 in
Product Width
5.13 in
Product Weight
0.469 lb
Certifications
UL

Product specifications

Type of horn
Audible multitone horn
Housing color
Red
Housing material
UV stabilized plastic
Operating Temperature
–40°F to 150°F (–40°C to 66°C)
Indoor/outdoor
Indoor/outdoor
Mounting Method
Wall
Tones
Code-3 Tone
March Time Horn
Slow Whoop
Siren or Hi/Lo Tone
Bell
Horn
Code-3 Horn
Vibrating chime
Voltage
24 V
12 V
Approvals
UL
FCC
CSFM
ULC
FM
Sound Level (dBA)
98

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.