Download document () of 20

APS42170WZ 125VDC

Eaton Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture,3/4" entry,50/60 Hz,4 ft lamp,Flat,Polycarbonate lens,T8 bi-pin,316 stainless steel,2-lamp,Dual safety cable attachment points,Standard wall/ceiling,125 Vdc,32W

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture
Catalog Number
APS42170WZ 125VDC
UPC
662276611238
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
29.3 lb

Product specifications

Area classification
Hazardous/Classified Locations
Mounting
Standard wall/ceiling
Wattage
32W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Lens type
Flat
Light type
T8 bi-pin
Material
316 stainless steel
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Dual safety cable attachment points
Voltage rating
125 Vdc

Export product specification