Download document () of 20

ARJG36

Eaton Crouse-Hinds series ARJG back box, 60A, One hub, Cast aluminum, 1"

General Specifications

Product Name
Eaton Crouse-Hinds series ARJG back box
Catalog Number
ARJG36
UPC
782274089300
Product Length/Depth
5.625 in
Product Height
4.69 in
Product Width
5.25 in
Product Weight
1.9 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
60A
Back box style
One hub
Trade size
1"
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.