Photo is representative
Download
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 1-1/4"
Product Name |
Eaton Crouse-Hinds series ASB anti-short bushing
|
Catalog Number |
ASB 6
|
UPC |
784564002587
|
Product Length/Depth |
1.75 in
|
Product Height |
1.75 in
|
Product Width |
1 in
|
Product Weight |
0.005 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
90°C temperature rating
|
Conduit type |
AC/MC and FMC
|
Trade size |
1-1/4 in
|