Download document () of 20
We make what matters work

B0510-2R5224-R

Eaton B supercapacitor, 2.5 V, 0.22 F, 2 Ω, CYLINDRICAL

General Specifications

Product Name
Eaton B cylindrical cell supercapacitor
Catalog Number
B0510-2R5224-R
EAN
5027590220286
UPC
051712824347
Product Height
12 mm
Product Weight
0.54 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
5 x 11 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
2 Ω
Operating temperature range
-25 °C to +70 °C
Series
B
Max voltage
2.5 V
Capacitance
0.22 F
Leakage
2 µA
Thermal resistance
140 °C/W
Energy
0.7 J
Power
0.4 W
Peak current (1 sec)
0.2 A
Continuous current (15 °C rise)
0.2 A
Capacitance end of life rating
70%
ESR end of life rating
300%
Grade
Commercial

Export product specification