Download document () of 20
We make what matters work

B136-BN HDG

Eaton B-Line series gusset plate, 5.37" H x 3.5" L x 1.62" W, Steel, Hot-dipped galvanized, 1/4" Gauge, Flat four hole tee gusset plate

General Specifications

Product Name
Eaton B-Line series gusset plate
Catalog Number
B136-BN HDG
UPC
799038851783
Product Length/Depth
3.5 in
Product Height
5.37 in
Product Width
1.62 in
Product Weight
1.175 lb
Certifications
Not Applicable

Product specifications

Type
Flat four hole tee gusset plate
Finish
Hot-dipped galvanized
Material
Steel
Material gauge
1/4"

Export product specification