Download document () of 20
Discontinued

B48M28T4916CU

150 kVA K9 DOE 2016 Ventd XFMR 3PH 480-208Y/120, 150 °C rise, Copper, Shielded

General Specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
B48M28T4916CU
UPC
786680230592
Product Length/Depth
33.5 in
Product Height
60 in
Product Width
38 in
Product Weight
2072 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
79 CFR Part 431 (2016) Efficient

Product specifications

Special features
Fungus-resistent varnished core and coil
Type
Energy-efficient ventilated transformer
Coil material
Copper
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
150 kVA
Mounting
Floor
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 2
Frame
FR944
Insulation
220 °C
Modification 1
K-9
Tap size
2 at +2.5%, 4 at -2.5%
Volt ampere rating
150 kVA
Weathershield
944
Wiring connection
283B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.