Download document () of 20

B501-2 1/2ZN

Eaton B-Line series U-bolt, 4.56"Hx2.5"D, Carbon steel material, 1200 load, 3/8"-16 rod size, 1.82"thread len, 650 temp, U-bolt w/2 hex nuts

General Specifications

Product Name
Eaton B-Line series U-bolt
Catalog Number
B501-2 1/2ZN
UPC
781011556235
Product Height
4.56 in
Product Weight
0.32 lb
Certifications
Not Applicable

Product specifications

Load capacity
1200 lb
Type
Light weight U-bolt with 2 hex nuts
Material
Carbon steel
Thread/rod size
3/8"-16
Operating temperature - max
650 °F
Thread length
1.82 in

Export product specification