Photo is representative
Download
Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.41lbs, Box hange 30" span, Electrical box T-bar fasteners, 20 lbs load capacity
Product Name |
Eaton B-Line series t-bar fastener and spacers
|
Catalog Number |
BA12-30
|
UPC |
781011180874
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.41 lb
|
Certifications |
UL/CUL listed
|
Load capacity |
2 lbs
|
Product Category |
Acoustical tee
|
Type |
Electrical box T-bar fasteners
|
Size |
Box hinge 3 inch span
|