Download document () of 20

BA28

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 0.18lbs, Height adjusts from 4.25" to 7.25", Support fasteners, 0.5" Holes allow for adjustment between 4.25" and 7.25" at 0.75" increments

General Specifications

Product Name
Eaton B-Line series support fastener
Catalog Number
BA28
UPC
781011181154
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.18 lb
Certifications
UL/CUL listed

Product specifications

Product Category
Acoustical tee
Special features
0.5" Holes allow for adjustment between 4.25" and 7.25" at 0.75" increments
Type
Support fasteners
Application
Supports conduit and electrical boxes above T-Bar
Size
Height adjusts from 4.25 inch to 7.25 inch

Export product specification