Download document () of 20

BAB2050

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,Bolt-on mounting, High intensity discharge,50 A,10 kAIC,Two-pole,120/240 V,Non-Interchangeable,Q7,BAB

General Specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2050
UPC
786679302507
Product Length/Depth
3.8 in
Product Height
4.8 in
Product Width
2.2 in
Product Weight
0.65 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Product specifications

Amperage Rating
50 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Interrupt rating
10 kAIC
Number of poles
Two-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Bolt-on mounting

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.