Download document () of 20

BBA-2

Box mounting bracket compatible with BBT-HF telescoping bracket.

General Specifications

Product Name
Eaton B-Line series box support fasteners
Catalog Number
BBA-2
UPC
799038827672
Product Length/Depth
2.5 in
Product Height
7.13 in
Product Width
6.38 in
Product Weight
0.647 lb
Compliances
Not Applicable
Certifications
CSA certified
UL Listed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.