Download document () of 20

BCH32

Eaton B-Line series datacomm and low voltage support fasteners,Capacity up to 80 4-pair UTP cat 5e or 2-strand Fiber Optic Cable or 50 CAT6 or 25 CAT6A,Cable hook,Wall mount, 2" Hook, 1 J-hook, Pre-galvanized, Load capacity 30 lbs, Steel

General Specifications

Product Name
Eaton B-Line series single cable hook
Catalog Number
BCH32
UPC
781011047177
Product Length/Depth
2.084 in
Product Height
4.352 in
Product Width
1.62 in
Product Weight
0.2 lb
Certifications
UL/CUL listed

Product specifications

Material
Steel
Special features
Wall mount
Type
Cable hook
Finish
Pre-galvanized
Number of J-hooks
1
Hook size
2 in
Load capacity
30 lb

Export product specification