Download document () of 20

BCM603-1SQ

Eaton Bussmann series BCM modular fuse block, Screw/Quick connect, Single-pole

General Specifications

Product Name
Eaton Bussmann series BCM modular fuse block
Catalog Number
BCM603-1SQ
UPC
051712486361
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Product specifications

Number of poles
Single-pole
Type
Modular fuse block
Special features
Screw/Quick connect

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.