Download document () of 20
We make what matters work

BH-2-4-R

Eaton B-Line series hanging system, Hangers, Flange, 1" Height, 1" Length, 1" Width, 0.124lbs, Strap hangers, .13" Min mount size, .25" Max mount size, 200 lbs load capacity, Right angle

General Specifications

Product Name
Eaton B-Line series strap hanger
Catalog Number
BH-2-4-R
UPC
781011188757
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.124 lb
Certifications
UL/CUL listed

Product specifications

Load capacity
200 lbs
Product Category
Hangers
Special features
Right angle
Type
Strap hangers
Application
Suspends straps through 1.5 inch wide
Mounting method
Flange
Mounting dimensions - max
0.25
Mounting dimensions - min
0.13

Export product specification