Download document () of 20

BINTSYS

Eaton battery integration system with casters

General Specifications

Product Name
Eaton 9PX caster kit
Catalog Number
BINTSYS
UPC
743172040527
Product Length/Depth
37.24 in
Product Height
23.6 in
Product Width
8.2 in
Product Weight
59.52 lb
Warranty
2 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Additional specifications

Rack mounting kit
No
Type of Accessory
Other
Used with
9PX 5-11k Models, 9PX3K3UN

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.