Download document () of 20
We make what matters work

BK/AGC-3-R

Eaton AGC series Fast-acting fuse 3A, 250 Vac, 32 Vdc (self certified), BK-AGC-3-R

General Specifications

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
BK/AGC-3-R
EAN
5027590227674
UPC
051712656306
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.004 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
out axial leads
Amperage Rating
3 A
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us