Download document () of 20
Discontinued

BK/AGC-V-9

Fast-Acting Fuse, 9A, 250 Vac, 32 Vdc (self certified), 200A at 250 Vac, 10 kAIC at 125 Vac, 60 min maximum at 135%, 120 s maximum at 200%, Ferrule end X ferrule end, 1/4 in Diameter X 1-1/4 in Length, Bulk 100, axi, BK-AGC-V-9

General Specifications

Product Name
Eaton Bussmann series AGC fast-acting glass tube fuse
Catalog Number
BK/AGC-V-9
UPC
051712253956
Product Length/Depth
0.197 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.007 lb
Compliances
CE Marked

Product specifications

Used with
axial leads and caps
Amperage Rating
9 A
Interrupt rating
10 kAIC at 125 Vac
200 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Application
Electronic circuits

Export product specification