Download document () of 20
Discontinued

BK/GDB-V-1A

Fast-Acting, Low-Breaking Capacity Fuse, Small dimension, European (IEC), 1A, 250 Vac or less, 32 Vdc (self certified), 35A at 250 Vac, 50 Hz, Glass tube, nickel-plated brass endcaps, Ferrule end X ferrule end, 5.20, BK-GDB-V-1A

General Specifications

Product Name
Eaton Bussmann series GDB fast-acting fuse
Catalog Number
BK/GDB-V-1A
UPC
051712139182
Product Length/Depth
0.19685039 in
Product Height
0.78740158 in
Product Width
0.19685039 in
Product Weight
0.002 lb
Compliances
RoHS Compliant
CE Marked
CCC Marked
Certifications
VDE

Product specifications

Used with
axial leads and caps
Amperage Rating
1 A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
200 mV maximum
Interrupt rating
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Nickel-plated brass endcaps
Glass tube
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Small dimension, European (IEC)
Application
Electronic circuits

Export product specification