Download document () of 20

BK/GMA-8-R

Eaton GMA Series Fast-acting fuse 8A, 125 Vac, 32 Vdc, BK-GMA-8-R

General Specifications

Product Name
Eaton Bussmann series GMA fast-acting fuse
Catalog Number
BK/GMA-8-R
UPC
051712647410
Product Length/Depth
20 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
0.002 kg
Compliances
RoHS Compliant

Product specifications

Used with
out axial leads
Amperage Rating
8 A
Interrupt rating
200 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
125 Vac, 32 Vdc
Type
Electronic
Application
Electronic circuits

Export product specification