Download document () of 20
We make what matters work

BK/GMA-V-1-R

Eaton GMA Series Fast-acting fuse 1A, 250 Vac, 32 Vdc (self certified), BK-GMA-V-1-R

General Specifications

Product Name
Eaton Bussmann series GMA Fast-acting glass tube fuse
Catalog Number
BK/GMA-V-1-R
EAN
5027590211628
UPC
051712646918
Product Length/Depth
49 mm
Product Height
5.5 mm
Product Width
5.5 mm
Product Weight
1.06 g
Compliances
RoHS Compliant

Product specifications

Used with
Axial leads
Amperage Rating
1 A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us