Eaton GMA Series Fast-acting fuse 10A, 125 Vac, 32 Vdc, BK-GMA-V-10-R
| Product Name |
Eaton Bussmann series GMA Fast-acting glass tube fuse
|
| Catalog Number |
BK/GMA-V-10-R
|
| EAN |
5027590211086
|
| UPC |
051712646925
|
| Product Length/Depth |
49 mm
|
| Product Height |
5.5 mm
|
| Product Width |
5.5 mm
|
| Product Weight |
0.002 kg
|
| Compliances |
RoHS Compliant
|
| Used with |
Axial leads
|
| Amperage Rating |
10 A
|
| Interrupt rating |
200 AIC at 125 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
60 min at 135%, 2 min at 200%
|
| Material |
Glass tube
Nickel-plated brass end cap construction |
| Quantity |
100
|
| Voltage rating |
125 Vac, 32 Vdc
|
| Type |
Electronic
|
| Application |
Electronic circuits
|
Support from Eaton
Technical support