Download document () of 20

BK/LPJ-100SP

Eaton Bussmann series LPJ fuse, Class J, Time delay, Current-limiting, Bulk

General Specifications

Product Name
Eaton Bussmann series LPJ fuse
Catalog Number
BK/LPJ-100SP
UPC
051712749633
Product Length/Depth
4.59 in
Product Height
1.12 in
Product Width
1.12 in
Product Weight
0.22 lb
Compliances
NEC Compliant
JASO D622

Product specifications

Class
Class J
Fuse type
Time delay
Current-limiting
Packaging type
Bulk
Type
Low-peak fuse
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.