Download document () of 20
Discontinued

BK/MDL-8AX

Time-Delay Fuse, 8A, 250 Vac, 32 Vdc (self certified), 60 min maximum at 135%, 120 s maximum at 200%, 5 s minimum at 200%, Glass tube with nickel plated brass endcap, Ferrule end X ferrule end, 1/4 in Diameter X 1-1

General Specifications

Product Name
Eaton Bussmann series MDL time-delay glass tube fuse
Catalog Number
BK/MDL-8AX
UPC
051712131674
Product Length/Depth
0.197 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.005 lb
Compliances
CE Marked

Product specifications

Used with
out
Amperage Rating
8 A
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%, 5 sec at 200%
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)

Export product specification