Download document () of 20
We make what matters work

BK/S500-250-R

Eaton S500 Series Fast-acting fuse 0.250A, 250 Vac or less, 32 Vdc (self certified), BK-S500-250-R

General Specifications

Product Name
Eaton Bussmann series S500 fast-acting fuse
Catalog Number
BK/S500-250-R
UPC
051712643412
Product Height
20.5 mm
Product Weight
0.83 g
Compliances
RoHS Compliant
CCC Marked
CE Marked
Certifications
VDE

Product specifications

Amperage Rating
0.250A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
1400 mV maximum
Interrupt rating
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Glass tube
Nickel-plated end-cap construction
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification