Download document () of 20
We make what matters work

BK/S501-4-R

Eaton S501 Series Fast-acting fuse 4A, 250 Vac or less, 32 Vdc (self certified), BK-S501-4-R

General Specifications

Product Name
Eaton Bussmann series S501 fast-acting fuse
Catalog Number
BK/S501-4-R
UPC
051712648172
Product Height
20 mm
Product Weight
1.06 g
Compliances
CCC Marked
CE Marked
RoHS Compliant
Certifications
VDE

Product specifications

Amperage Rating
4 A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
160 mV typical
Interrupt rating
1.5 kAIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Ceramic tube
Nickel-plated endcap construction
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.