Photo is representative
Download
Eaton B-Line series strut mounting bracket, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.216lbs, Conduit size: 1" EMT/Rigid, Conduit and cable clamps, 1.1" Max mount size, 1.4" Min, 200 lbs load capacity, Pre-galvanized
Product Name |
Eaton B-Line series conduit and cable clamp
|
Catalog Number |
BL100
|
UPC |
799038601647
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.216 lb
|
Certifications |
CE
UL Listed |
Load capacity |
200 lbs
|
Product Category |
Conduit and cable
|
Type |
Conduit and cable clamps
|
Application |
Attaches to cable tray rungs and strut profiles
|
Size |
Conduit size: 1 inch EMT/Rigid
|
Mounting dimensions - max |
1.10
|
Cable diameter - min |
1.4 in
|