Download document () of 20

BMM603-1S

Eaton Bussmann series BMM fuse blocks, 30 A, Single-pole, 20 lb-inches, Midget, CVRI-CCM, 200 kA, Screw, 200 kAIC, Panel, DIN rail, 600 V, #18-11 AWG Cu

General Specifications

Product Name
Eaton Bussmann series BMM fuse blocks
Catalog Number
BMM603-1S
UPC
051712694216
Product Length/Depth
0.8 in
Product Height
3.7 in
Product Width
0.8 in
Product Weight
0.06 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
30 A
Number of poles
Single-pole
Impulse withstand voltage
200 kA
Operating temperature - max
120 °C
Operating temperature - min
-40 °C
Torque rating
20 lb-in
Fuse type
Midget
Accessories
CVR-CCM, CVRI-CCM
Short-circuit rating
200 kA
Connection
Screw
Wire size
#18-11 AWG Cu
Mounting method
Panel
DIN rail
Voltage rating
600 V
Type
Fuse Blocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.