Photo is representative
Download
Eaton B-Line series conduit support fasteners, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.03lbs, Conduit size: 0.75" EMT, 0.5" IMC, Rigid, Push-type conduit fasteners, 25 lbs vertical, 15 lbs horizontal load capacity
Product Name |
Eaton B-Line series conduit fastener
|
Catalog Number |
BP-12
|
UPC |
781011192051
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.03 lb
|
Certifications |
UL/CUL listed
|
Load capacity |
25 lbs vertical, 15 lbs horizontal
|
Product Category |
Conduit and cable
|
Type |
Push-type conduit fasteners
|
Application |
Conduit snaps into push type fastener, secure SPPT
|
Size |
Conduit size: 0.75 inch EMT, 0.5 inch IMC, Rigid
|